How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | T: | 1.438 |
| AE2: | 0.56 | LL: | 2.12 in |
| I: | 3.77 in | M: | 2.38 |
| AG: | 4.65 | AB: | 4.07 |
| G: | 1.94 | V: | 1.94 in |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| P: | 1.88 in | H: | 0.53 in |
| D: | 2.69 | L: | 5.51 in |
| AA: | 8.88 |
Technical Specifications
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Assembly: | Y-2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.32 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.750 in |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Model Code: | 23Y | Input Style: | Solid Shaft |
| Output RPM: | 58.3 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 1133 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

