How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | U: | 0.75 in |
| M: | 2.38 | Center Distance (in): | 2.375 in |
| D: | 2.69 | AG: | 4.65 |
| H: | 0.53 in | G: | 1.94 |
| V: | 1.94 in | L: | 5.51 in |
| T: | 1.438 | LL: | 2.12 in |
| AF: | 0.19 | AA: | 8.88 |
| AE2: | 0.56 | AB: | 4.07 |
| I: | 3.77 in |
Technical Specifications
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 1.32 |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Assembly: | Y-2 | Input Diameter (in): | 0.750 in |
| Ratio Range: | 30:1 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Model Code: | 23Y | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 23 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Series Code: | OE |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output RPM: | 58.3 | Output Torque Rating (in-lb): | 1133 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

