How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AB: | 4.07 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| P: | 1.88 in | I: | 3.77 in |
| G: | 1.94 | L: | 5.51 in |
| AF: | 0.19 | U: | 0.75 in |
| AE2: | 0.56 | M: | 2.38 |
| D: | 2.69 | H: | 0.53 in |
| V: | 1.94 in | LL: | 2.12 in |
| T: | 1.438 |
Technical Specifications
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.750 in |
| Bore Code: | 23 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.89 | Assembly: | Y-2 |
| Ratio: | 5:1 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Output RPM: | 350 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Solid Shaft | Model Code: | 23Y |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Series Code: | OE | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 653 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

