How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | H: | 0.53 in |
| AG: | 4.65 | P: | 1.88 in |
| T: | 1.438 | I: | 3.77 in |
| AA: | 8.88 | D: | 2.69 |
| LL: | 2.12 in | M: | 2.38 |
| U: | 0.75 in | AE2: | 0.56 |
| G: | 1.94 | V: | 1.94 in |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| AF: | 0.19 |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 350 |
| Service Factor: | 1 | Assembly: | Y-2 |
| Input Style: | Solid Shaft | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 5:1 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.750 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.89 | Output Shaft Direction: | 2 |
| Model Code: | 23Y | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Output Torque Rating (in-lb): | 653 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

