How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | Center Distance (in): | 2.375 in |
| M: | 2.38 | AF: | 0.19 |
| AB: | 4.07 | D: | 2.69 |
| P: | 1.88 in | AE2: | 0.56 |
| U: | 0.75 in | LL: | 2.12 in |
| AA: | 8.88 | T: | 1.438 |
| H: | 0.53 in | V: | 1.94 in |
| AG: | 4.65 | L: | 5.51 in |
| I: | 3.77 in |
Technical Specifications
| Model Code: | 23Y | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Output RPM: | 35.0 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Product Type: | Right Angle |
| Input Diameter (in): | 0.750 in | Output Shaft Direction: | 2 |
| Assembly: | Y-2 | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.847 | Output Torque Rating (in-lb): | 1084 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

