How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AG: | 4.65 |
| LL: | 2.12 in | AA: | 8.88 |
| AB: | 4.07 | AE2: | 0.56 |
| T: | 1.438 | D: | 2.69 |
| V: | 1.94 in | I: | 3.77 in |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | M: | 2.38 |
| AF: | 0.19 | P: | 1.88 in |
| U: | 0.75 in |
Technical Specifications
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 23Y | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Center Distance (in): | 2.375 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.750 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Service Factor: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output RPM: | 35.0 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.847 |
| Assembly: | Y-2 | Output Torque Rating (in-lb): | 1084 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

