How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AA: | 8.88 |
| V: | 1.94 in | AE2: | 0.56 |
| P: | 1.88 in | I: | 3.77 in |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| G: | 1.94 | U: | 0.75 in |
| LL: | 2.12 in | L: | 5.51 in |
| H: | 0.53 in | T: | 1.438 |
| AB: | 4.07 | AG: | 4.65 |
| M: | 2.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 23Y | Input Style: | Solid Shaft |
| Assembly: | Y-2 | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.750 in | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 0.847 | No. of Gear Reductions: | Single |
| Output RPM: | 35.0 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1084 in/lbs |

