How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | V: | 1.94 in |
| L: | 5.51 in | H: | 0.53 in |
| AG: | 4.65 | AE2: | 0.56 |
| T: | 1.438 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| LL: | 2.12 in | M: | 2.38 |
| I: | 3.77 in | U: | 0.75 in |
| P: | 1.88 in | D: | 2.69 |
| AB: | 4.07 |
Technical Specifications
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.375 | Input Style: | Solid Shaft |
| Bore Code: | 23 | Input Diameter (in): | 0.750 in |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.847 | Ratio: | 50:1 |
| Assembly: | Y-2 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output RPM: | 35.0 | Model Code: | 23Y |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1084 in/lbs |

