How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| AB: | 4.07 | L: | 5.51 in |
| AE2: | 0.56 | P: | 1.88 in |
| D: | 2.69 | G: | 1.94 |
| I: | 3.77 in | AG: | 4.65 |
| M: | 2.38 | H: | 0.53 in |
| V: | 1.94 in | AF: | 0.19 |
| T: | 1.438 | AA: | 8.88 |
| LL: | 2.12 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Assembly: | Y-2 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.674 | Gear Type: | Worm |
| Output RPM: | 29.2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Series Code: | OE | Bore Code: | 23 |
| Input Diameter (in): | 0.750 in | Input Style: | Solid Shaft |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Model Code: | 23Y |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1007 in/lbs |

