How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AB: | 4.07 |
| G: | 1.94 | H: | 0.53 in |
| L: | 5.51 in | M: | 2.38 |
| I: | 3.77 in | AE2: | 0.56 |
| AG: | 4.65 | AF: | 0.19 |
| T: | 1.438 | P: | 1.88 in |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | LL: | 2.12 in |
| D: | 2.69 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output RPM: | 29.2 | Assembly: | Y-2 |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Diameter (in): | 0.750 in |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Ratio: | 60:1 | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Model Code: | 23Y | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.674 |
| Input Keyway: | 3/16 X 1.75 in | Output Torque Rating (in-lb): | 1007 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

