How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | G: | 1.94 |
| I: | 3.77 in | V: | 1.94 in |
| T: | 1.438 | AG: | 4.65 |
| U: | 0.75 in | AE2: | 0.56 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| L: | 5.51 in | M: | 2.38 |
| AF: | 0.19 | D: | 2.69 |
| LL: | 2.12 in | AA: | 8.88 |
| AB: | 4.07 |
Technical Specifications
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.455 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Ratio: | 80:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Center Distance (in): | 2.375 | Ratio Range: | 80:1 |
| Output Diameter (in): | 1.438 in | Model Code: | 23Y |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.750 in | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 830 in/lbs |

