How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | G: | 1.94 |
| LQ: | 4.63 in | D: | 2.69 |
| AK: | 4.5 | BE: | 0.38 in |
| V: | 1.94 in | AG: | 4.65 |
| AE2: | 0.56 | AF: | 0.19 |
| BF: | 0.41 | AJ: | 5.88 |
| T: | 1 | P: | 1.88 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | AA: | 8.88 |
| LL: | 2.12 in | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Product Type: | Right Angle | Output RPM: | 175 |
| Assembly: | YF-1 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 3.08 | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1 in | Model Code: | 23YF |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Series Code: | OE | Service Factor: | 1 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

