How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AE2: | 0.56 |
| D: | 2.69 | BD: | 5.88 |
| H: | 0.53 in | AB: | 4.07 |
| P: | 1.88 in | LL: | 2.12 in |
| AG: | 4.65 | BE: | 0.38 in |
| LQ: | 4.63 in | BF: | 0.41 |
| AF: | 0.19 | AA: | 8.88 |
| AJ: | 5.88 | G: | 1.94 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| AK: | 4.5 | V: | 1.94 in |
Technical Specifications
| Motor Frame Size: | 140TC | Model Code: | 23YF |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Ratio: | 10:1 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output RPM: | 175 | Output Diameter (in): | 1 in |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 3.08 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

