How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.56 |
| I: | 3.77 in | H: | 0.53 in |
| AF: | 0.19 | P: | 1.88 in |
| AB: | 4.07 | T: | 1 |
| AJ: | 5.88 | AG: | 4.65 |
| D: | 2.69 | LL: | 2.12 in |
| AK: | 4.5 | V: | 1.94 in |
| LQ: | 4.63 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | BE: | 0.38 in |
| BD: | 5.88 | AA: | 8.88 |
Technical Specifications
| Assembly: | YF-1 | Series Code: | OE |
| Ratio: | 100:1 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.307 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Bore Code: | 16 | Model Code: | 23YF |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output RPM: | 17.5 |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

