How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AK: | 4.5 |
| BD: | 5.88 | LL: | 2.12 in |
| P: | 1.88 in | AF: | 0.19 |
| BE: | 0.38 in | AJ: | 5.88 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | V: | 1.94 in |
| AG: | 4.65 | AE2: | 0.56 |
| AB: | 4.07 | T: | 1 |
| AA: | 8.88 | BF: | 0.41 |
| LQ: | 4.63 in | D: | 2.69 |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.3 |
| Model Code: | 23YF | Output RPM: | 117 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Output Key: | 1/4 X 2.50 |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Bore Code: | 16 |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1 in |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

