Grove Gear 23YF-1-1.000-140TC-15-L1
Part #:23YF-1-1.000-140TC-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | V: | 1.94 in |
| AK: | 4.5 | AB: | 4.07 |
| T: | 1 | BD: | 5.88 |
| BE: | 0.38 in | LQ: | 4.63 in |
| BF: | 0.41 | AJ: | 5.88 |
| P: | 1.88 in | LL: | 2.12 in |
| I: | 3.77 in | H: | 0.53 in |
| AE2: | 0.56 | AG: | 4.65 |
| G: | 1.94 | D: | 2.69 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
Technical Specifications
| Bore Code: | 16 | Ratio Range: | 15:1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 117 | Input HP @ 1750 RPM: | 2.3 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Model Code: | 23YF |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

