Grove Gear 23YF-1-1.000-140TC-15-L2
Part #:23YF-1-1.000-140TC-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AB: | 4.07 |
| H: | 0.53 in | AF: | 0.19 |
| AG: | 4.65 | G: | 1.94 |
| Center Distance (in): | 2.375 in | LQ: | 4.63 in |
| T: | 1 | P: | 1.88 in |
| AK: | 4.5 | BF: | 0.41 |
| AA: | 8.88 | D: | 2.69 |
| BE: | 0.38 in | AE2: | 0.56 |
| V: | 1.94 in | I: | 3.77 in |
| BD: | 5.88 | AJ: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.3 |
| Output Diameter (in): | 1 in | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Ratio: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Ratio Range: | 15:1 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 16 | Center Distance (in): | 2.375 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

