Grove Gear 23YF-1-1.000-140TC-15-L3
Part #:23YF-1-1.000-140TC-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | D: | 2.69 |
| AF: | 0.19 | H: | 0.53 in |
| P: | 1.88 in | BF: | 0.41 |
| AB: | 4.07 | AJ: | 5.88 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| AE2: | 0.56 | BD: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
| V: | 1.94 in | G: | 1.94 |
| T: | 1 | AG: | 4.65 |
| LQ: | 4.63 in | AA: | 8.88 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Ratio: | 15:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Assembly: | YF-1 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 2.3 | Motor Frame Size: | 140TC |
| Model Code: | 23YF | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 1 |
| Output RPM: | 117 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

