Grove Gear 23YF-1-1.000-140TC-15-L4
Part #:23YF-1-1.000-140TC-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | LQ: | 4.63 in |
| P: | 1.88 in | AF: | 0.19 |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| LL: | 2.12 in | AK: | 4.5 |
| AJ: | 5.88 | D: | 2.69 |
| AA: | 8.88 | BF: | 0.41 |
| BE: | 0.38 in | BD: | 5.88 |
| T: | 1 | H: | 0.53 in |
| I: | 3.77 in | V: | 1.94 in |
| AE2: | 0.56 | G: | 1.94 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Model Code: | 23YF | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Center Distance (in): | 2.375 | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 2.3 | Ratio: | 15:1 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

