Grove Gear 23YF-1-1.000-140TC-15-L9
Part #:23YF-1-1.000-140TC-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| BD: | 5.88 | BE: | 0.38 in |
| T: | 1 | AK: | 4.5 |
| D: | 2.69 | AG: | 4.65 |
| G: | 1.94 | AF: | 0.19 |
| AJ: | 5.88 | H: | 0.53 in |
| P: | 1.88 in | BF: | 0.41 |
| LQ: | 4.63 in | AE2: | 0.56 |
| AA: | 8.88 | LL: | 2.12 in |
| V: | 1.94 in | AB: | 4.07 |
Technical Specifications
| Center Distance (in): | 2.375 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Gear Type: | Worm | Model Code: | 23YF |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.3 |
| Product Type: | Right Angle | Bore Code: | 16 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Ratio: | 15:1 |
| Input Bore (C Face): | 0.875 | Output RPM: | 117 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

