How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AK: | 4.5 |
| T: | 1 | AJ: | 5.88 |
| AG: | 4.65 | AE2: | 0.56 |
| H: | 0.53 in | BF: | 0.41 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| AB: | 4.07 | G: | 1.94 |
| AA: | 8.88 | D: | 2.69 |
| LL: | 2.12 in | P: | 1.88 in |
| BE: | 0.38 in | AF: | 0.19 |
| LQ: | 4.63 in | BD: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1 in | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.51 | Ratio: | 25:1 |
| Output RPM: | 70 | Center Distance (in): | 2.375 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 16 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 1 |
| Model Code: | 23YF | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

