Grove Gear 23YF-1-1.000-140TC-30-L1
Part #:23YF-1-1.000-140TC-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | I: | 3.77 in |
| V: | 1.94 in | AF: | 0.19 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | T: | 1 |
| H: | 0.53 in | BD: | 5.88 |
| AB: | 4.07 | BE: | 0.38 in |
| AG: | 4.65 | G: | 1.94 |
| P: | 1.88 in | LQ: | 4.63 in |
| AK: | 4.5 | AJ: | 5.88 |
| D: | 2.69 | BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.32 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Assembly: | YF-1 | Model Code: | 23YF |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

