Grove Gear 23YF-1-1.000-140TC-30-L3
Part #:23YF-1-1.000-140TC-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| BE: | 0.38 in | T: | 1 |
| G: | 1.94 | BD: | 5.88 |
| LQ: | 4.63 in | P: | 1.88 in |
| BF: | 0.41 | AG: | 4.65 |
| AE2: | 0.56 | AA: | 8.88 |
| D: | 2.69 | AK: | 4.5 |
| AF: | 0.19 | LL: | 2.12 in |
| V: | 1.94 in | AJ: | 5.88 |
| I: | 3.77 in | AB: | 4.07 |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 1.32 |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1 in |
| Model Code: | 23YF | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Series Code: | OE |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Ratio: | 30:1 | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Output RPM: | 58.3 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

