How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | V: | 1.94 in |
| AK: | 4.5 | AJ: | 5.88 |
| BF: | 0.41 | AB: | 4.07 |
| D: | 2.69 | P: | 1.88 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | G: | 1.94 |
| BE: | 0.38 in | LQ: | 4.63 in |
| I: | 3.77 in | AG: | 4.65 |
| AE2: | 0.56 | T: | 1 |
| H: | 0.53 in | AF: | 0.19 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Assembly: | YF-1 | Ratio Range: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 2.50 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Input Style: | C-Face Quill | Ratio: | 40:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.04 |
| Model Code: | 23YF | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1 in |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Output RPM: | 43.8 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

