How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BD: | 5.88 |
| BE: | 0.38 in | LQ: | 4.63 in |
| H: | 0.53 in | AA: | 8.88 |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| P: | 1.88 in | BF: | 0.41 |
| AK: | 4.5 | D: | 2.69 |
| G: | 1.94 | LL: | 2.12 in |
| AE2: | 0.56 | I: | 3.77 in |
| AF: | 0.19 | AB: | 4.07 |
| T: | 1 | AG: | 4.65 |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 23YF |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Ratio: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Ratio Range: | 40:1 |
| Assembly: | YF-1 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.04 |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

