How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| G: | 1.94 | AF: | 0.19 |
| AK: | 4.5 | BF: | 0.41 |
| V: | 1.94 in | AA: | 8.88 |
| AB: | 4.07 | LL: | 2.12 in |
| P: | 1.88 in | D: | 2.69 |
| LQ: | 4.63 in | I: | 3.77 in |
| AG: | 4.65 | BE: | 0.38 in |
| BD: | 5.88 | T: | 1 |
| AE2: | 0.56 | H: | 0.53 in |
Technical Specifications
| Bore Code: | 16 | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Output Diameter (in): | 1 in | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | 23YF | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 3.89 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

