How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 1.94 |
| AG: | 4.65 | AE2: | 0.56 |
| LQ: | 4.63 in | Center Distance (in): | 2.375 in |
| AF: | 0.19 | BD: | 5.88 |
| I: | 3.77 in | T: | 1 |
| LL: | 2.12 in | D: | 2.69 |
| V: | 1.94 in | P: | 1.88 in |
| AK: | 4.5 | H: | 0.53 in |
| AA: | 8.88 | AB: | 4.07 |
| AJ: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Output Diameter (in): | 1 in | Output RPM: | 350 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Model Code: | 23YF |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.89 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Output Key: | 1/4 X 2.50 | Bore Code: | 16 |
| Series Code: | OE | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

