How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AJ: | 5.88 |
| AF: | 0.19 | AE2: | 0.56 |
| G: | 1.94 | BE: | 0.38 in |
| H: | 0.53 in | LQ: | 4.63 in |
| AA: | 8.88 | BD: | 5.88 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| AB: | 4.07 | V: | 1.94 in |
| T: | 1 | D: | 2.69 |
| BF: | 0.41 | I: | 3.77 in |
| AK: | 4.5 | LL: | 2.12 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Bore Code: | 16 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 350 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.89 | Model Code: | 23YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

