How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | T: | 1 |
| AE2: | 0.56 | AJ: | 5.88 |
| AG: | 4.65 | H: | 0.53 in |
| V: | 1.94 in | D: | 2.69 |
| LQ: | 4.63 in | BE: | 0.38 in |
| I: | 3.77 in | BD: | 5.88 |
| AF: | 0.19 | AA: | 8.88 |
| G: | 1.94 | P: | 1.88 in |
| BF: | 0.41 | AK: | 4.5 |
| LL: | 2.12 in | AB: | 4.07 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 16 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series Code: | OE | Ratio Range: | 5:1 |
| Model Code: | 23YF | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 3.89 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Output RPM: | 350 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Ratio: | 5:1 | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

