How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 4.07 |
| LQ: | 4.63 in | BD: | 5.88 |
| AF: | 0.19 | AG: | 4.65 |
| V: | 1.94 in | D: | 2.69 |
| I: | 3.77 in | AK: | 4.5 |
| T: | 1 | AJ: | 5.88 |
| AA: | 8.88 | BF: | 0.41 |
| LL: | 2.12 in | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| G: | 1.94 | AE2: | 0.56 |
Technical Specifications
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1 in |
| Series Code: | OE | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.89 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Output RPM: | 350 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Bore Code: | 16 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

