How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BE: | 0.38 in |
| AF: | 0.19 | AB: | 4.07 |
| T: | 1 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | AK: | 4.5 |
| P: | 1.88 in | LQ: | 4.63 in |
| BD: | 5.88 | D: | 2.69 |
| AE2: | 0.56 | AJ: | 5.88 |
| LL: | 2.12 in | H: | 0.53 in |
| G: | 1.94 | BF: | 0.41 |
| V: | 1.94 in | AG: | 4.65 |
Technical Specifications
| Service Factor: | 1 | Model Code: | 23YF |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Output RPM: | 35 | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 0.847 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

