How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | V: | 1.94 in |
| AF: | 0.19 | G: | 1.94 |
| AB: | 4.07 | P: | 1.88 in |
| I: | 3.77 in | BD: | 5.88 |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| D: | 2.69 | AJ: | 5.88 |
| BE: | 0.38 in | T: | 1 |
| AA: | 8.88 | LQ: | 4.63 in |
| AK: | 4.5 | BF: | 0.41 |
| AG: | 4.65 | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Model Code: | 23YF | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.847 | Output Shaft Assembly Code: | 1 |
| Ratio: | 50:1 | Service Factor: | 1 |
| Series Code: | OE | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

