How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 1.94 |
| P: | 1.88 in | AB: | 4.07 |
| D: | 2.69 | AG: | 4.65 |
| BD: | 5.88 | AA: | 8.88 |
| BF: | 0.41 | AJ: | 5.88 |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| I: | 3.77 in | T: | 1 |
| LQ: | 4.63 in | AF: | 0.19 |
| V: | 1.94 in | H: | 0.53 in |
| AE2: | 0.56 | LL: | 2.12 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.847 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Series Code: | OE |
| Bore Code: | 16 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Assembly: | YF-1 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.50 |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Model Code: | 23YF | Output Shaft Assembly Code: | 1 |
| Output RPM: | 35 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

