How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| T: | 1 | LQ: | 4.63 in |
| AE2: | 0.56 | AA: | 8.88 |
| D: | 2.69 | I: | 3.77 in |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | AJ: | 5.88 |
| V: | 1.94 in | LL: | 2.12 in |
| AB: | 4.07 | AK: | 4.5 |
| AG: | 4.65 | AF: | 0.19 |
| H: | 0.53 in | G: | 1.94 |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Assembly: | YF-1 | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Output RPM: | 35 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.847 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.375 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Model Code: | 23YF | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

