How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AE2: | 0.56 |
| D: | 2.69 | BD: | 5.88 |
| AK: | 4.5 | AG: | 4.65 |
| AB: | 4.07 | BE: | 0.38 in |
| T: | 1 | H: | 0.53 in |
| P: | 1.88 in | AJ: | 5.88 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| BF: | 0.41 | AF: | 0.19 |
| AA: | 8.88 | G: | 1.94 |
| LL: | 2.12 in | LQ: | 4.63 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1 in | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio: | 50:1 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Series Code: | OE |
| Assembly: | YF-1 | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 0.847 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Model Code: | 23YF |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

