How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | H: | 0.53 in |
| T: | 1 | P: | 1.88 in |
| LQ: | 4.63 in | AJ: | 5.88 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | AK: | 4.5 |
| BD: | 5.88 | G: | 1.94 |
| V: | 1.94 in | AE2: | 0.56 |
| D: | 2.69 | LL: | 2.12 in |
| BE: | 0.38 in | AG: | 4.65 |
| AF: | 0.19 | BF: | 0.41 |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 0.674 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 29.2 |
| Motor Frame Size: | 140TC | Ratio Range: | 60:1 |
| Model Code: | 23YF | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

