How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | P: | 1.88 in |
| BE: | 0.38 in | AG: | 4.65 |
| AF: | 0.19 | BF: | 0.41 |
| T: | 1 | V: | 1.94 in |
| D: | 2.69 | BD: | 5.88 |
| AJ: | 5.88 | AA: | 8.88 |
| AB: | 4.07 | H: | 0.53 in |
| LL: | 2.12 in | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| I: | 3.77 in | AK: | 4.5 |
Technical Specifications
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Bore Code: | 16 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.674 | Ratio Range: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Center Distance (in): | 2.375 | Ratio: | 60:1 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Model Code: | 23YF |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

