How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AF: | 0.19 |
| H: | 0.53 in | BD: | 5.88 |
| AG: | 4.65 | LQ: | 4.63 in |
| AJ: | 5.88 | AA: | 8.88 |
| Center Distance (in): | 2.375 in | T: | 1 |
| V: | 1.94 in | AE2: | 0.56 |
| AB: | 4.07 | BF: | 0.41 |
| D: | 2.69 | BE: | 0.38 in |
| G: | 1.94 | I: | 3.77 in |
| LL: | 2.12 in | P: | 1.88 in |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 0.674 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Assembly: | YF-1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Product Type: | Right Angle | Series Code: | OE |
| Center Distance (in): | 2.375 | Output RPM: | 29.2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 23YF |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

