How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | P: | 1.88 in |
| AK: | 4.5 | G: | 1.94 |
| AB: | 4.07 | LL: | 2.12 in |
| AA: | 8.88 | H: | 0.53 in |
| I: | 3.77 in | AG: | 4.65 |
| AE2: | 0.56 | T: | 1 |
| BE: | 0.38 in | BD: | 5.88 |
| V: | 1.94 in | D: | 2.69 |
| AJ: | 5.88 | BF: | 0.41 |
| Center Distance (in): | 2.375 in | LQ: | 4.63 in |
Technical Specifications
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 0.674 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Model Code: | 23YF | Input Style: | C-Face Quill |
| Bore Code: | 16 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

