How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AJ: | 5.88 |
| AA: | 8.88 | LQ: | 4.63 in |
| AF: | 0.19 | LL: | 2.12 in |
| AG: | 4.65 | G: | 1.94 |
| H: | 0.53 in | BF: | 0.41 |
| AE2: | 0.56 | AK: | 4.5 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| BE: | 0.38 in | P: | 1.88 in |
| BD: | 5.88 | D: | 2.69 |
| T: | 1 | V: | 1.94 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 3.47 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Bore Code: | 16 |
| Series Code: | OE | Assembly: | YF-1 |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Model Code: | 23YF |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

