How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| AA: | 8.88 | H: | 0.53 in |
| LL: | 2.12 in | V: | 1.94 in |
| LQ: | 4.63 in | D: | 2.69 |
| AG: | 4.65 | P: | 1.88 in |
| AK: | 4.5 | G: | 1.94 |
| T: | 1 | AJ: | 5.88 |
| AE2: | 0.56 | BD: | 5.88 |
| BE: | 0.38 in | BF: | 0.41 |
| I: | 3.77 in | AB: | 4.07 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Model Code: | 23YF | Output Shaft Assembly Code: | 1 |
| Bore Code: | 16 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Series Code: | OE | Service Factor: | 1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.47 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

