How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AJ: | 5.88 |
| AB: | 4.07 | LQ: | 4.63 in |
| G: | 1.94 | AF: | 0.19 |
| BF: | 0.41 | BD: | 5.88 |
| V: | 1.94 in | LL: | 2.12 in |
| I: | 3.77 in | AK: | 4.5 |
| D: | 2.69 | AG: | 4.65 |
| T: | 1 | P: | 1.88 in |
| AE2: | 0.56 | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.47 | Assembly: | YF-1 |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.375 | Model Code: | 23YF |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

