Grove Gear 23YF-1-1.000-140TC-80-L2
Part #:23YF-1-1.000-140TC-80-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | T: | 1 |
| D: | 2.69 | LQ: | 4.63 in |
| BF: | 0.41 | I: | 3.77 in |
| AA: | 8.88 | G: | 1.94 |
| H: | 0.53 in | LL: | 2.12 in |
| AB: | 4.07 | V: | 1.94 in |
| BD: | 5.88 | AJ: | 5.88 |
| AE2: | 0.56 | AK: | 4.5 |
| AG: | 4.65 | P: | 1.88 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 0.455 | Ratio Range: | 80:1 |
| Bore Code: | 16 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1 in |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Assembly: | YF-1 | Ratio: | 80:1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output RPM: | 21.9 |
| Model Code: | 23YF | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

