Grove Gear 23YF-1-1.000-140TC-80-L9
Part #:23YF-1-1.000-140TC-80-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | H: | 0.53 in |
| T: | 1 | AK: | 4.5 |
| Center Distance (in): | 2.375 in | LQ: | 4.63 in |
| BF: | 0.41 | BE: | 0.38 in |
| V: | 1.94 in | AF: | 0.19 |
| AA: | 8.88 | AB: | 4.07 |
| LL: | 2.12 in | AJ: | 5.88 |
| I: | 3.77 in | BD: | 5.88 |
| D: | 2.69 | P: | 1.88 in |
| G: | 1.94 | AE2: | 0.56 |
Technical Specifications
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Ratio: | 80:1 | Series Code: | OE |
| Model Code: | 23YF | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 0.455 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

