How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.06 in | H: | 0.53 in |
| AK: | 8.5 | AB: | 4.07 |
| AE2: | 0.56 | AJ: | 7.25 |
| LL: | 2.12 in | BD: | 9 |
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| AG: | 4.65 | I: | 3.77 in |
| V: | 1.94 in | D: | 2.69 |
| P: | 1.88 in | AA: | 8.88 |
| AF: | 0.19 | T: | 1 |
| BF: | 0.53 | G: | 1.94 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.08 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | 23YF | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1 in | Assembly: | YF-1 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

