How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | D: | 2.69 |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| I: | 3.77 in | G: | 1.94 |
| BD: | 9 | AE2: | 0.56 |
| AJ: | 7.25 | LQ1: | 5.06 in |
| AA: | 8.88 | AB: | 4.07 |
| BF: | 0.53 | AF: | 0.19 |
| P: | 1.88 in | BE1: | 0.5 in |
| AK: | 8.5 | H: | 0.53 in |
| V: | 1.94 in | T: | 1 |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.08 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Ratio: | 10:1 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Model Code: | 23YF |
| Ratio Range: | 10:1 | Output Shaft Direction: | 1 |
| Output RPM: | 175 | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

