How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | T: | 1 |
| AE2: | 0.56 | LL: | 2.12 in |
| P: | 1.88 in | AK: | 8.5 |
| BE1: | 0.5 in | I: | 3.77 in |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| V: | 1.94 in | H: | 0.53 in |
| D: | 2.69 | AF: | 0.19 |
| LQ1: | 5.06 in | AB: | 4.07 |
| G: | 1.94 | BD: | 9 |
| AG: | 4.65 | AJ: | 7.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Model Code: | 23YF |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.307 | Output RPM: | 17.5 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

