How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | LL: | 2.12 in |
| H: | 0.53 in | V: | 1.94 in |
| T: | 1 | LQ1: | 5.06 in |
| AK: | 8.5 | AE2: | 0.56 |
| AF: | 0.19 | I: | 3.77 in |
| BD: | 9 | BE1: | 0.5 in |
| AJ: | 7.25 | BF: | 0.53 |
| G: | 1.94 | AB: | 4.07 |
| AA: | 8.88 | AG: | 4.65 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Ratio Range: | 100:1 to 250:1 | Model Code: | 23YF |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 17.5 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.307 | Output Diameter (in): | 1 in |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Center Distance (in): | 2.375 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

