How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | V: | 1.94 in |
| AJ: | 7.25 | AA: | 8.88 |
| LQ1: | 5.06 in | T: | 1 |
| BD: | 9 | AE2: | 0.56 |
| BF: | 0.53 | AF: | 0.19 |
| AK: | 8.5 | BE1: | 0.5 in |
| G: | 1.94 | LL: | 2.12 in |
| AB: | 4.07 | I: | 3.77 in |
| H: | 0.53 in | AG: | 4.65 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
Technical Specifications
| Output Shaft Direction: | 1 | Model Code: | 23YF |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series Code: | OE |
| Bore Code: | 16 | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.3 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1 in | Output RPM: | 117 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

