How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | BE1: | 0.5 in |
| T: | 1 | AK: | 8.5 |
| AA: | 8.88 | BD: | 9 |
| G: | 1.94 | AG: | 4.65 |
| AJ: | 7.25 | AF: | 0.19 |
| P: | 1.88 in | H: | 0.53 in |
| D: | 2.69 | AE2: | 0.56 |
| BF: | 0.53 | LQ1: | 5.06 in |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| I: | 3.77 in | LL: | 2.12 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.83 | Output RPM: | 87.5 |
| Model Code: | 23YF | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Center Distance (in): | 2.375 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | YF-1 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Gear Type: | Worm | Bore Code: | 16 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

